Brand: Burndy
Catalog ID: KS15
Application
For Direct Burial Applications In Earth Or Concrete, Copper
Catalog Number
KS15
Connector Type
Split Bolt
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
80 in-lbs
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
SERVIT
Trade Name
SERVIT®
Type
KS, Compact
UPC
781810011256
UPC 14 Digit GTIN
00781810011256
Dimension - B Length fraction
9/20 in
Dimension - B Length inch
.45 in
Dimension - Cross Flats inch
0.50 in
Dimension - L Length Overall mm
22 mm
Dimension - Length Overall inch
0.85
Dimension - Width fraction
19/50 in
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Width
0.38 in
Conductor - Copper Solid Run
8 AWG
Conductor - Copper Solid Run Range
10 AWG-8 AWG
Conductor - Copper Solid Tap
8 AWG
Conductor - Copper Solid Tap Range
14 AWG-8 AWG
Conductor - Copper Str Run
10 AWG;9 AWG;8 AWG
Conductor - Copper Str Run Range
10 STR - 8 STR
Conductor - Copper Str Tap
14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Tap Range
10 STR - 8 STR
Conductor - CopperWeld Solid Tap
#8
Conductor - CopperWeld Solid Tap Range
#8
Conductor - CopperWeld Str Run
#8
Conductor - CopperWeld Str Run Range
#8
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
Standards - Industry Standards Met
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
99000