Brand: Burndy
Catalog ID: KS26TN
Catalog Number
KS26TN
Connector Type
Split Bolt
Material
Copper
Plated
Y
Plating Type
Tin Plated
Trade Name
SERVIT®
UPC
781810088463
UPC 14 Digit GTIN
00781810088463
Dimension - Length Overall inch
1.94
Width
0.82 in
Conductor - Copper Solid Run
3/0 AWG
Conductor - Copper Solid Tap
3/0 AWG
Conductor - Copper Str Run Range
2 STR - 2/0 STR
Conductor - Copper Str Tap Range
2 STR - 2/0 STR
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL486D
Standards - Industry Standards Met
UL486D
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
7425