HUBBELL CANADA
Image of KS27 KS27, Split Bolt Connector, Run/Tap: #1 AWG-3/0 AWG Str
Image of KS27 KS27, Split Bolt Connector, Run/Tap: #1 AWG-3/0 AWG Str

KS27, Split Bolt Connector, Run/Tap: #1 AWG-3/0 AWG Str

Brand: Burndy

Catalog ID: KS27

Copper Split Bolt, Cu: 1 AWG-3/0 AWG (Str) (Run & Tap).

  • UL467 Listed for Direct Burial applications in earth or concrete
  • Compact, high-strength, copper alloy with free-running threads and easy to grip wrench flats
  • Highly resistant to cracking and corrosion

Product details

General

Application

For Direct Burial Cables

Catalog Number

KS27

Connector Type

Split Bolt

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

500 in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

SERVIT

Trade Name

SERVIT®

Type

KS

UPC

781810013557

UPC 14 Digit GTIN

00781810013557

Dimensions

Dimension - B Length inch

1.00 in

Dimension - Cross Flats inch

1.36 in

Dimension - L Length Overall mm

47 mm

Dimension - Length Overall inch

2.04

Dimension - Width inch

1.17 in

Dimension - Width mm

30 mm

Width

1.17 in

Conductor Related

Conductor - Copper Solid Run

4/0 AWG

Conductor - Copper Solid Run Range

1 AWG-3/0 AWG

Conductor - Copper Solid Tap

4/0 AWG

Conductor - Copper Solid Tap Range

8 AWG-3/0 AWG

Conductor - Copper Str Run

1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Run Range

1 STR - 3/0 STR

Conductor - Copper Str Tap

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Tap Range

1 STR - 3/0 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

8700