HUBBELL CANADA
UC32RS_image
UC32RS_image

UC33RS, Cast Aluminum Clamp, Groove A: AL/CU 4/0 Str-400 kcmil ACSR; 3/0-336.4; Groove B: Al/Cu 6 Sol-2/0 Str, ACSR: 6-2/0 with inhibitor

Brand: Burndy

Catalog ID: UC33RS

Cast Aluminum Alloy TAPIT™, GROOVE A, AL/CU: 4/0 STR - 400 kcmil ACSR : 3/0 - 336.4 GROOVE B, AL/CU: 6 SOL - 2/0 STR ACSR : 6 - 2/0 W/INHIBITOR.

Product details

General

Catalog Number

UC33RS

Installation Torque Recommended in-lb

480 in-lb

Material

Aluminum Alloy, Cast

Plated

N

Plating Type

Unplated

Trade Name

TAPIT™

UPC

781810122556

UPC 14 Digit GTIN

00781810122556

Dimensions

Dimension - Height inch

2.77 in

Dimension - Height mm

70 mm

Dimension - Width inch

2.21 in

Dimension - Width mm

56 mm

Conductor Related

Conductor - AL Str Size A Range

4/0 AWG-400 kcmil

Conductor - AL Str Size B

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - AL Str Size B Range

6 AWG-2/0 AWG

Conductor - Copper Str Size A

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil

Conductor - Copper Str Size A Range

4/0 AWG-400 kcmil

Conductor - Copper Str Size B

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size B Range

6 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No