Brand: Burndy
Catalog ID: YA1CL2NT14E2
Application
Wire Termination
Catalog Number
YA1CL2NT14E2
Color Code
Green
Connector Type
STANDARD BARREL
Die Index
11
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
2
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
HYLUG™
UPC
781810168332
UPC 14 Digit GTIN
00781810168332
Dimension - B Length fraction
7/8 in
Dimension - B Length inch
0.88 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
1.39 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
68 mm
Dimension - Length Overall inch
2.68 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.50 in
Dimension - Strip Length inch
15/16
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Navy Size
75 (37) Navy
Conductor - Copper Str Navy Size Range
75 (37) Navy
Conductor - Copper Str Size
1 AWG
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Size
1 AWG
Conductor Type
CODE
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
100
Pallet Quantity
46400