HUBBELL CANADA
HSFR_Photo_BW
HSFR_Photo_BW

HSC18T1200PF, Clear Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), Polyolefin, Thin Wall, Shrink ratio-2:1, 100 Ft Reel.

Brand: Burndy

Catalog ID: HSC18T1200PF

Clear Heat Shrink Tubing, 0.12" ID Min.(Exp.), 0.06" ID Max.(Rec.), Polyolefin, Thin Wall, Shrink ratio-2:1, 100 Ft Reel.

Product details

General

Catalog Number

HSC18T1200PF

Color

Material

POLYOLEFIN

UPC

781810271636

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No