HUBBELL CANADA
Image of YGA262N YGA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YGA262N YGA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

YGA262N Compression Grounding Lug, 2/0 AWG Cu, 2-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YGA262N

HYGROUND® Grounding Irreversible Compression Terminals: 2-Hole with Inspection Window; Accommodates: 2/0 AWG; 1/2" Stud; 1-3/4" Spacing

  • Irreversible Compression Grounding Lug
  • Inspection port to ensure proper cable insertion
  • UL 467 Listed, acceptable for direct burial in earth or concrete
  • Prefilled with PENETROX Oxide Inhibiting Compound and strip sealed
  • 2 Stud Holes, 1/2" with 1-3/4" Spacing
  • Die Index: 13

Product details

General

Application

For Grounding Applications And Direct Burial In Earth Or Concrete

Catalog Number

YGA262N

Color Code

Black

Connector Type

Terminal

Die Index

13

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Terminals

UPC

781810220313

UPC 14 Digit GTIN

00781810220313

Dimensions

Dimension - B Length fraction

1-4/9 in

Dimension - B Length inch

1.45 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size inch

0.50 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

126 mm

Dimension - Length Overall inch

4.97 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.81 in

Dimension - Strip Length inch

1-9/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Width fraction

1/2 in

Dimension - Width inch

0.53 in

Conductor Related

Conductor - Copper Str Size

2/0 Str.

Conductor - Copper Str Size Range

2/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Pallet Quantity

9600