Brand: Burndy
Catalog ID: GSTUD14HY
Application
For Compression Connectors And Mechanical Connectors
Catalog Number
GSTUD14HY
EU RoHS Indicator
Yes
Material
Steel
Plated
Y
Plating Type
Nickel
Sub Brand
HYGROUND, VERSITAIL
Trade Name
VERSITAIL™
Type
GSTUD-HY
UPC
781810220870
UPC 14 Digit GTIN
00781810220870
Dimension - B Length fraction
13/50 in
Dimension - B Length inch
0.26 in
Dimension - D inch
1.25 in
Dimension - Ground Rod Size
1/4 in
Dimension - Height mm
0 mm
Dimension - L Length Overall mm
122 mm
Dimension - Length Overall inch
4.81 in
Physical Attribute - Tongue Angle
45 Degree
Conductor - Copper Str Size
6 AWG
Conductor - Copper Str Size Range
6 AWG
Conductor - Rod Size
1/4 in
Conductor - Rod Size Range
1/4 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Pallet Quantity
9600