HUBBELL CANADA
Image of BBB1446J BBB1446J, Copper Busbar, 1/4" x 4" x 6", includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers
Image of BBB1446J BBB1446J, Copper Busbar, 1/4" x 4" x 6", includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

BBB1446J, Copper Busbar, 1/4" x 4" x 6", includes 2 Insulators, 2 Mounting Brackets, 4 Mounting Bolts, 4 Lockwashers

Brand: Burndy

Catalog ID: BBB1446J

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

  • Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB1446J

Material

Copper

UPC

781810509135

UPC 14 Digit GTIN

00781810509135

Dimensions

Dimension - Bar Length inch

6 in

Dimension - Bar Length mm

152 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No