Brand: Burndy
Catalog ID: BBB14412FTN
Catalog Number
BBB14412FTN
Material
Copper, Tin Plated
UPC
781810523742
UPC 14 Digit GTIN
00781810523742
Dimension - Bar Length inch
12 in
Dimension - Bar Length mm
305 mm
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Bar Width inch
4 in
Dimension - Bar Width mm
102 mm
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM