HUBBELL CANADA
Image of YHSA14K516 YHSA14K516, Heat Shrink Ring Terminal For 16 - 14 AWG
Image of YHSA14K516 YHSA14K516, Heat Shrink Ring Terminal For 16 - 14 AWG

YHSA14K516, Heat Shrink Ring Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YHSA14K516

Heat Shrink Ring Terminal For 16 - 14 AWG.

YHSA14K516.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSA14K516

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Tongue Type

Ring

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524770

UPC 14 Digit GTIN

00781810524770

Dimensions

Dimension - B Length inch

0.22 in

Dimension - Bolt Size fraction

5/16

Dimension - Hole Size inch

0.33 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

34 mm

Dimension - Length Overall inch

1.35 in

Dimension - N inch

0.23 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

5/16

Conductor Related

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100