HUBBELL CANADA
Image of NNTR29A29A Substation - Aluminum Bolted T Connector

Substation - Aluminum Bolted T Connector

Brand: Burndy

Catalog ID: NNTR29A29A

T-Connector, 5-5/8 in Length, 1/0 Str. - 250 Kcmil Al/Cu 1/0 - 4/0 Kcmil ACSR, 1/0 Str. - 250 Kcmil Al/Cu 1/0 - 4/0 Kcmil ACSR.

  • Aluminum alloy T-connector for a range of copper, aluminum and ACSR cable on run and tap
  • Properly proportioned to permit use on Copper-Aluminum conductor combinations
  • 1-wrench installation

General

Application

Substation

Catalog Number

NNTR29A29A

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

300 LBS/in

Material

Aluminum Alloy

Material - Hardware

Aluminum

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Sub Brand

T-CONNECTOR

Type

Bolted Tees

UPC

781810004043

UPC 14 Digit GTIN

00781810004043

Dimensions

Dimension - B Length fraction

2-3/4 in

Dimension - F Width Center to Center inch

1.36 in

Dimension - Height fraction

2-5/8 in

Dimension - Height inch

2.56 in

Dimension - Height mm

65 mm

Dimension - Length BB inch

2.75 in

Dimension - Pad Width inch

2.48 in

Dimension - Width inch

2.50 in

Dimension - Width mm

64 mm

Conductor Related

Conductor - ACSR Str Run

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Run Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap

1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Tap Range

1/0 (6/1) Raven AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Run

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Run Range

1/0 AWG-250 kcmil

Conductor - AL Str Tap

1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - AL Str Tap Range

1/0 AWG-250 kcmil

Conductor - Connection Combination

Cable to Cable

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Installation Torque Recommended in-lb

300 LBS/in

Configuration

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

1

Logistics

Carton Quantity

5