Brand: Burndy
Catalog ID: NNTR32A32A
Application
Substation
Catalog Number
NNTR32A32A
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
Material - Hardware
Aluminum
One Wrench Installation
Y
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Type
Bolted Tees
UPC
781810004241
UPC 14 Digit GTIN
00781810004241
Dimension - B Length fraction
3 in
Dimension - Height fraction
2-5/8
Dimension - Height inch
2.56 in
Dimension - Height mm
65 mm
Dimension - Length BB inch
3.00 in
Dimension - Width inch
2.63 in
Dimension - Width mm
67 mm
Conductor - ACSR Str Run
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Run Range
4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Tap
4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil;336.4 (30/7) Oriole kcmil;397.5 (18/1) Chickadee kcmil
Conductor - ACSR Str Tap Range
4/0 (6/1) Penquin AWG-397.5 (18/1) Chickadee kcmil
Conductor - AL Str Run
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Run Range
250 kcmil-400 kcmil
Conductor - AL Str Tap
250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil
Conductor - AL Str Tap Range
250 kcmil-400 kcmil
Conductor - Connection Combination
Cable to Cable
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
300 LBS/in
Physical Attribute - Number of Run Conductors
1
Physical Attribute - Number of Tap Conductors
1
Carton Quantity
3