Brand: Burndy
Catalog ID: QB1C
Application
For Joining A Range Of Copper Cable At Right Angles To Terminal Blocks
Catalog Number
QB1C
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
150 LBS/in
Material
Copper
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Physical Attribute - Screw Type
Hexagonal Bolt
Sub Brand
QIKLUG
Trade Name
QIKLUG™
Type
Bolted Lugs & Terminals
UPC
781810324042
UPC 14 Digit GTIN
00781810324042
Dimension - B Length fraction
7/8 in
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.81 in
Dimension - Height inch
1.00 in
Dimension - Height mm
25.4 mm
Dimension - Hole Size fraction
9/32
Dimension - Hole Size inch
0.28 in
Dimension - Hole Size mm
7 mm
Dimension - N inch
0.34 in
Dimension - Pad Width fraction
11/16 in
Dimension - Pad Width inch
0.63 in
Dimension - Stud Size fraction
1/4
Dimension - Width inch
0.625 in
Dimension - Width mm
16 mm
Weight
0.13 lb
Conductor - Copper Str Size Range
4 AWG-1 AWG
Conductor Type
CU C Str-Size
Number of Conductors
1
EU RoHS Indicator
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Installation Torque Recommended in-lb
150 LBS/in
Physical Attribute - Number of Clamping Elements
1
Physical Attribute - Number of Holes
1
Physical Attribute - Number of Screws
1
Carton Quantity
25