3702-1
* Representative image
3702-1

1/2 in. Hubs - Form 1 Liquidtight Strain Relief Cord Connector, Cable Range .250 - .375

Brand:

Raco

Catalog ID:

3702-2

1/2 in. Hubs - Form 1 Liquidtight Strain Relief Cord Connector, Cable Range .250 - .375.

Product details

LT CORD

General

Accessory Type

Fitting

Catalog Number

3702-2

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Material

Steel/Malleable Iron

UPC

050169370223

Dimensions

Dimensions

1.453 in x 1.063 in x 1.063 in

Form Size

1 in

Height

1.063 in

Length

1.453 in

Trade Size

1/2 in

Weight

0.174 lb

Width

1.063 in

Conductor Related

Cable Range

0.250 - 0.375 in

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000

Resources and downloads

Specifications

Terms and Conditions