HUBBELL CANADA
Image of EP10 EP Series Electric/Hydraulic Pump, 10000 psi, 17-1/2" high
Image of EP10 EP Series Electric/Hydraulic Pump, 10000 psi, 17-1/2" high

EP Series Electric/Hydraulic Pump, 10000 psi, 17-1/2" high

Brand: Burndy

Catalog ID: EP10

Pump, EP10 Series, 10K psi.

  • 1/2 HP motor
  • Dual voltage/hertz
  • Roll cage
  • Quick disconnect hydraulic coupler
  • Oil level window
  • 8 quart reservoir
  • Factory set output pressure

Provides Fast Sure Pump Action Plus A Long Life Expectancy, Its Portable, Roll Cage Allows Easy Moving On The Job Site, Durable 1/2 HP Dual Voltage Motor, Extra Supply Of Hydraulic Fluid With 8 Quart Reservoir, Saves Time With Quick-Disconnect Hydraulic Fitting, Easy Operator Control Is Provided With Remote Pendent Switch, Easy Inspection Of Proper Oil Level Is Provided By See Through Window, High Quality Crimps Are Achieved With Built-In, Factory Set, Pressure Release Valve And Audible Recycling Of Pump Which Signals Completion Of Crimp, Electrically Driven Hydraulic Pumps Are Supplied With A Durable, Hand-Held Electric Pendent Switch That Remotely Controls The Pump And Matches The Output Requirements Of All HYPRESS Remote Heads And Cutters, Each Pump Is Equipped With A Built-In, Factory Set, Pressure Relief Valve, An Audible Pop And Recycling Of The Pump And Relaxing Of The Hose, Signals Completion Of The Crimping/Cutting Cycle, All EP Series Pumps Are Supplied With 115/230 - 220/230 Voltage, 60/50 Hertz, 1/2 Horse-Power Motor And Can Be Wired For Use With Any Electric Power Source Worldwide, A Three Prong, Grounded Plug Is Wired Standard On The Units, All EP Series Pumps Have Been Life Cycle Tested To Over 100000 Cycles Without Failure

Product details

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EP10

EU RoHS Indicator

Yes

Power Source

1/2 HP 115/230V-AC; 60 Cycle; 1/2 HP @ 3450 RPM

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810033401

UPC 14 Digit GTIN

00781810033401

Dimensions

Dimensions

18.50 in x 11.75 in x 17.50 in

Height

17.5 in

Length

18.5 in

Weight

68 lb

Width

11.75 in

Electrical Ratings

Current Draw Max

10 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Package Contents

Pump only