SKU-PUADP1
SKU-PUADP1

Stainless Steel U Die Adapter for use with 15-Ton 46 Series Crimpers

Brand:

Burndy

Catalog ID:

PUADP1

Stainless Steel U Die Adapter for use with 15-Ton 46 Series Crimpers.

Stainless Steel U Die Adapter

Product details

General

Application
Crimping
Application - For Use On
Use with Y46 and PAT46 Series Crimpers
Crimp Force Capacity
15 ton
Die Type
U Die
EU RoHS Indicator
Yes
Tool Type
Adapter, U Die
Type
Die
UPC
781810033883
UPC 12 Digit
7818100338833

Dimensions

Dimension - Height inch
2.02
Dimension - L Length Overall mm
50
Dimension - Length Overall inch
1.97
Dimension - Width inch
1.63
Dimension - Width mm
42
Dimensions
1.97 in x 1.63 in x 2.02 in
Height
2.02 in
Length
1.97 in
Weight
1.86 lb
Width
1.63 in

Certifications And Compliance

Standards - RoHS Compliance Status
EX

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Adapter only
Pallet Quantity
891

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings