HUBBELL CANADA
Image of YAEBAF28PTN YAEBAF28PTN, Cu T-Type Battery Post Connector Terminal, 4/0 AWG, Positive
Image of YAEBAF28PTN YAEBAF28PTN, Cu T-Type Battery Post Connector Terminal, 4/0 AWG, Positive

YAEBAF28PTN, Cu T-Type Battery Post Connector Terminal, 4/0 AWG, Positive

Brand: Burndy

Catalog ID: YAEBAF28PTN

Cu T Type Battery Post Connector Terminal, 4/0 AWG, 2.36" L, 1.97" W, Yellow.

  • Barrel is color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Supplied standard with stainless steel hardware installed
  • Clamp color coded by polarity - Red is Postive, Black is Negative
  • Not UL Listed but tested and met UL486A-486B pullout requirements

Product details

General

Application

Battery Post Terminal

Catalog Number

YAEBAF28PTN

Color Code

Purple

Connector Type

BATTERY T-POST

Die Index

15

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

72 LBS/in

Material

COPPER

Plated

Y

Plating Type

Tin Plated

Temperature Rating

194

Trade Name

HYDENT™

Type

OEM Terminals

UPC

781810562505

UPC 14 Digit GTIN

00781810562505

Dimensions

Dimension - Diameter Min Size inch

0.60 in

Dimension - L Length Overall mm

60 mm

Dimension - Length Overall inch

2.36 in

Dimension - Strip Length inch

1-9/32

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Compact Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Logistics

Carton Quantity

100