Brand: Burndy
Catalog ID: BB024L9T14
Application
Flexible copper braid jumpers designed to take up linear expansion and contraction
Catalog Number
BB024L9T14
Connector Type
Braid
EU RoHS Indicator
Yes
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Sub Brand
BRAID
Type
B
UPC
781810552537
UPC 14 Digit GTIN
00781810552537
Dimension - L Length Overall mm
229 mm
Dimension - Length Overall inch
9.00 in
Dimension - N inch
0.5 in
Dimension - Stud Size inch
1/4
Length
9 in
Rating - Indoor Amperage
93
Rating - Outdoor Amperage
93
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
Braid
Carton Quantity
25
Pallet Quantity
2250