HUBBELL CANADA
Image of CTSS100200FC304C CTSS100200FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 1.97" Bundle

CTSS100200FC304C, 304 Stainless Steel Cable Tie, 160 lb Tensile, Fully Coated, 1.97" Bundle

Brand: Burndy

Catalog ID: CTSS100200FC304C

Fully coated stainless steel cable ties 304 grade, Tensile strength: 160 Lb, 7.87" L, 0.18" W, 1.97" Bundle Dia.

Stainless Steel Cable Tie - Fully Coated

General

Catalog Number

CTSS100200FC304C

Connector Type

FULLY COATED

Material

304 STAINLESS STEEL

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Rating - Minimum Tensile Strength lbs

160

Series

UNIRAP™ Series

Trade Name

UNIRAP™

UPC

781810646977

UPC 14 Digit GTIN

00781810646977

Dimensions

Dimension - Bundle Diameter Max inch

1.97

Dimension - L Length Overall mm

200 mm

Dimension - Length Overall inch

7.87 in

Dimension - Width inch

0.18 in

Dimension - Width mm

4.6 mm

Length

7.87 in

Width

0.18 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Force Related

Rating - Minimum Tensile Strength lbs

160

Operational

Operating Temperature Celcius Max

115 °C

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40 - 115

Configuration

Connector Type

FULLY COATED

Logistics

Carton Quantity

4000

Pallet Quantity

99999