HUBBELL CANADA
Image of YA292NT38E16 YA292NT38E16, Compression Terminal, 250 kcmil Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
Image of YA292NT38E16 YA292NT38E16, Compression Terminal, 250 kcmil Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue
play

YA292NT38E16, Compression Terminal, 250 kcmil Cu, 2-Hole, 3/8" Stud, 1-3/4" Spacing, Long Barrel, Narrow Tongue

Brand: Burndy

Catalog ID: YA292NT38E16

250 kcmil CU, Two Hole, 3/8 Stud Size, 1-3/4 Hole Spacing, Long Barrel, Narrow Tongue Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Yellow Color Code, 16 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • 2-Hole design prevents rotation

Product details

General

Application

Wire Termination

Catalog Number

YA292NT38E16

Color Code

Yellow

Connector Type

LONG BARREL

Die Index

16

Feature - Barrel Style

Chamfered

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Plated

Y

Plating Type

Tin

Trade Name

HYLUG™

UPC

781810672730

UPC 14 Digit GTIN

00781810672730

Dimensions

Dimension - B Length fraction

1-5/8 in

Dimension - B Length inch

1.62 in

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

121 mm

Dimension - Length Overall inch

4.77 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Pad Width inch

0.76 in

Dimension - Strip Length inch

1-11/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Navy Size

250 (61)

Conductor - Copper Str Size

250 KCMIL

Conductor - Copper Str Size Range

250 kcmil

Conductor - Material

COPPER

Conductor Size

250 KCMIL

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

30

Pallet Quantity

10440

Media

Videos

play
HYDENT Compression Terminal Overview Video