HUBBELL CANADA
Image of YA44 YA44, Compression Terminal, 1000 kcmil Cu, 1-Hole, 5/8" Stud, Long Barrel

YA44, Compression Terminal, 1000 kcmil Cu, 1-Hole, 5/8" Stud, Long Barrel

Brand: Burndy

Catalog ID: YA44

1000 kcmil CU, One Hole, 5/8 Stud Size, Long Barrel, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV,WHITE Color Code, 27 Die Index.

  • Barrel designed with internal chamfer at wire entry for smooth insertion of wire, preventing possible damage of the strands
  • Long barrel length allows for an increased number of crimps increasing the mechanical strength of the connection
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color

General

Application

Wire Termination

Catalog Number

YA44

Color Code

White

Die Index

27

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Long Barrel, Tin Plated

UPC

781810522950

UPC 14 Digit GTIN

00781810522950

Dimensions

Dimension - B Length fraction

3 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.63

Dimension - D inch

1.33 in

Dimension - Hole Size fraction

5/8

Dimension - Hole Size inch

0.69 in

Dimension - Hole Size mm

17.5 mm

Dimension - N inch

0.66 in

Dimension - Outside Diameter inch

1.50 in

Dimension - Pad Width inch

2.19 in

Dimension - Strip Length inch

3-1/16 in

Dimension - Stud Size fraction

5/8

Dimension - Stud Size inch

5/8 in

Dimension - Z (inch)

0.67 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper Str Size Range

1000 kcmil

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

3