HUBBELL CANADA
Image of 5122-0 Outdoor Comforts® 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell
Image of 5122-0 Outdoor Comforts® 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell
play
3D View
play
360 View
+9
BELL: Weatherproof Decorator Switch Cover

Outdoor Comforts® 1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell

OR

Brand: Bell

Catalog ID: 5122-0

Collection name: Outdoor Comforts®

1-Gang Weatherproof Cover, Vertical, Decorator, Single Pole 15A 120/277 VAC, Gray, Clamshell

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

Product details

OutdoorComforts

General

Application

Switch Cover

Catalog Number

5122-0

Color

Construction

Nonmetallic

Cover Type

Decorator Switch

EU RoHS Indicator

Yes

Installation Type

Kits

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

1-Gang

Type

Cover

UPC

050169512203

Dimensions

Dimensions

1.525 in x 3.02 in x 4.815 in

Height

4.815 in

Length

1.525 in

Weight

0.431 lb

Width

3.02 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Pallet Quantity

1920

Media

Videos

play
BELL: Weatherproof Decorator Switch Cover
play
BELL: Weatherproof Decorator Switch Cover

3D AR Model

360 View