HUBBELL CANADA
Image of 5127-0 Outdoor Comforts® 2-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink
Image of 5127-0 Outdoor Comforts® 2-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink
play
360 View
play
BELL: Weatherproof Decorator Switch Cover
+3
BELL: Weatherproof Decorator Switch Cover

Outdoor Comforts® 2-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

OR

Brand: Bell

Catalog ID: 5127-0

Collection name: Outdoor Comforts®

2-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

Product details

OutdoorComforts

General

Application

Switch Cover

Catalog Number

5127-0

Color

Construction

Nonmetallic

Cover Type

Decorator Switch

EU RoHS Indicator

Yes

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169512708

Dimensions

Dimensions

1.525 in x 4.79 in x 4.82 in

Height

4.82 in

Length

1.525 in

Weight

0.463 lb

Width

4.79 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

6

Pallet Quantity

1920

Media

Videos

play
BELL: Weatherproof Decorator Switch Cover
play
BELL: Weatherproof Decorator Switch Cover

360 View