HUBBELL CANADA
Image of 5126-0 3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray
Image of 5126-0 3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray

3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray

OR

Brand: Bell

Catalog ID: 5126-0

3-Gang Weatherproof Cover, 3-Toggle Single Pole 125V, 10A, Gray

  • Rugged die-cast construction
  • State-of-the-art powder coat finish provides maximum weatherability and scratch resistance
  • Supplied with three single pole 125V, 10A switches - no need to purchase separate components
  • Switches unassembled to the cover
  • Includes gasket, mounting hardware and multilingual instructions

Product details

General

Application

Switch Cover

Catalog Number

5126-0

Color

Construction

Metallic

Cover Type

Toggle

Material

Aluminum

Mounting Method

Vertical; Device Mount

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169512609

Dimensions

Actual Depth

0.859 in

Height

4.531 in

Weight

1.2 lb

Width

6.406 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Packaging Type

Boxed

Pallet Quantity

294

Standard Package

1