HUBBELL CANADA
Image of 5129-0 Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink
Image of 5129-0 Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink
play
3D View
play
360 View
+5
BELL: Weatherproof Decorator Switch Cover

Outdoor Comforts® 3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

Brand: Bell

Catalog ID: 5129-0

Collection name: Outdoor Comforts®

3-Gang Weatherproof Cover, Vertical, Decorator, Gray, Shrink

  • Convenient on/off rocker style switch functions just like indoor decorator switches
  • Internal elastomer membrane provides weatherproof protection
  • Rugged cast aluminum body with polycarbonate decorator switch for durability
  • Compatible with single pole or 3-way decorator switches
  • Includes hardware and weatherproof gasket

Product details

OutdoorComforts

General

Application

Switch Cover

Catalog Number

5129-0

Color

Construction

Nonmetallic

Cover Type

Decorator Switch

EU RoHS Indicator

Yes

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

3-Gang

Type

Cover

UPC

050169512906

Dimensions

Dimensions

1.525 in x 6.6 in x 4.82 in

Height

4.82 in

Length

1.525 in

Weight

0.65 lb

Width

6.6 in

Certifications And Compliance

Certified Listed

cULus Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Pallet Quantity

1152

Media

Videos

play
BELL: Weatherproof Decorator Switch Cover
play
BELL: Weatherproof Decorator Switch Cover

3D AR Model

360 View