Brand: Burndy
Catalog ID: YAV2CLTC14FX90
Application
Wire Termination
Catalog Number
YAV2CLTC14FX90
Color Code
Brown
Connector Type
STANDARD BARREL
Die Index
10
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Tin-Plated
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
HYLUG
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810022405
UPC 14 Digit GTIN
00781810022405
Dimension - B Length fraction
5/8 in
Dimension - B Length inch
0.63 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - Height inch
1.15 in
Dimension - Height mm
29.2 mm
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - L Length Overall mm
25 mm
Dimension - Length Overall inch
0.97 in
Dimension - N inch
0.31 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Strip Length inch
11/16
Dimension - Stud Size fraction
1/4
Dimension - Z (inch)
0.33 in
Physical Attribute - Tongue Angle
90 Degree
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size
2 AWG
Conductor - Copper DLO Size Range
2 AWG
Conductor - Copper Flex G Size
"2 AWG"
Conductor - Copper Flex G Size Range
2 AWG
Conductor - Copper Flex H Size
"2 AWG"
Conductor - Copper Flex H Size Range
2 AWG
Conductor - Copper Flex I Size
"2 AWG"
Conductor - Copper Flex I Size Range
2 AWG
Conductor - Copper Flex K Size
"2 AWG"
Conductor - Copper Flex K Size Range
2 AWG
Conductor - Copper Flex M Size
"2 AWG"
Conductor - Copper Solid Size
2 AWG
Conductor - Copper Str Compact Size
"2 AWG"
Conductor - Copper Str Navy Size
60
Conductor - Copper Str Navy Size Range
60 (37) Navy
Conductor - Copper Str Size
"2 AWG"
Conductor - Copper Str Size Range
2 AWG
Conductor - CopperWeld Str Size
2 A AWG;2 F AWG;2 G AWG;2 J AWG;2 K AWG;2 N AWG;2 P AWG
Conductor - Material
COPPER
Conductor Size
2 AWG
Conductor Type
CODE/FLEX
Wire Size
2 AWG
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
20