HUBBELL CANADA
Image of YE28LH128 YE28LH128, Compression Terminal Plug, Oil/Water Tight with Shroud, 4/0 Str
Image of YE28LH128 YE28LH128, Compression Terminal Plug, Oil/Water Tight with Shroud, 4/0 Str

YE28LH128, Compression Terminal Plug, Oil/Water Tight with Shroud, 4/0 Str

Brand: Burndy

Catalog ID: YE28LH128

Oil and water-tight terminal with shrouded, tin-plated,CU barrel and brazed plug Used for terminating insulated CU conductor at cutout or transformer,11.63 IN L.

  • Oil and water-tight terminal with shroud, tin-plated copper barrel and brazed plug
  • For terminating insulated copper conductor at cutout or transformer

Product details

General

Application

Wire Termination

Catalog Number

YE28LH128

Connector Type

INLINE PIN

Die Index

BG

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Shrouded

Finish Type

Tin-Plated

Insulation

Y

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYSEALPLUG

Temperature Rating

194

Trade Name

HYSEALPLUG™

Type

Shrouded Pin Terminals

UPC

781810023396

UPC 14 Digit GTIN

00781810023396

Dimensions

Dimension - B Length fraction

2-15/16 in

Dimension - B Length inch

2.92 in

Dimension - Inside Diameter inch

1.24 in

Dimension - L Length Overall mm

292 mm

Dimension - Length BB inch

1.00 in

Dimension - Length Overall inch

11.50 in

Dimension - P inch

8.06 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Compact Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Size

4/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

3150