HUBBELL CANADA
Image of YE25LH97 YE25LH97, Compression Terminal Plug, Oil/Water Tight with Shroud, Tin-Plated, 1/0 Str
Image of YE25LH97 YE25LH97, Compression Terminal Plug, Oil/Water Tight with Shroud, Tin-Plated, 1/0 Str

YE25LH97, Compression Terminal Plug, Oil/Water Tight with Shroud, Tin-Plated, 1/0 Str

Brand: Burndy

Catalog ID: YE25LH97

Oil and water-tight terminal with shrouded, tin-plated,CU barrel and brazed plug Used for terminating insulated CU conductor at cutout or transformer,11.38 IN L.

  • Oil and water-tight terminal with shroud, tin-plated copper barrel and brazed plug
  • For terminating insulated copper conductor at cutout or transformer

Product details

General

Application

Wire Termination

Catalog Number

YE25LH97

Connector Type

INLINE PIN

Die Index

163

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Finish Type

Tin-Plated

Insulation

Y

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYSEALPLUG

Temperature Rating

194

Trade Name

HYSEALPLUG™

Type

Shrouded Pin Terminals

UPC

781810023365

UPC 14 Digit GTIN

00781810023365

Dimensions

Dimension - B Length fraction

2-5/8 in

Dimension - B Length inch

2.62 in

Dimension - Inside Diameter inch

0.98 in

Dimension - L Length Overall mm

283 mm

Dimension - Length BB inch

1.00 in

Dimension - Length Overall inch

11.13 in

Dimension - P inch

8.06 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Str Compact Size

1/0 AWG

Conductor - Copper Str Size

1/0 AWG

Conductor - Copper Str Size Range

1/0

Conductor - Material

COPPER

Conductor Size

1/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Pallet Quantity

4200