Brand: Bell
Catalog ID: 5335-0
Catalog Number
5335-0
Color
Construction
Metallic
EU RoHS Exemption
6b
EU RoHS Indicator
Yes
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
2-Gang
Number Of Outlets
4
Thread Size
1/2 in
Type
2-Gang
UPC
050169533505
Actual Depth
2.25 in
Cubic Capacity
31 cu.in
Depth
2 in
Height
4.5 in
Weight
0.996 lb
Width
4.5 in
Certified Listed
Nema Rating
NEMA 3R
Carton Quantity
12
Packaging Type
Shrink
Pallet Quantity
864
Standard Package
12