HUBBELL CANADA
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
play
360 View
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray
+1
Image of 5341-0 2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray

2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray

OR

Brand: Bell

Catalog ID: 5341-0

2-Gang Weatherproof Box, Three 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5341-0

Color

Construction

Metallic

EU RoHS Exemption

6b

EU RoHS Indicator

Yes

Material

Aluminum

Number of Gang(s)

2-Gang

Number Of Outlets

3

Thread Size

3/4 in

Type

UPC

050169534106

Dimensions

Actual Depth

2.25 in

Cubic Capacity

32 cu.in

Depth

2 in

Height

4.5 in

Weight

0.892 lb

Width

4.5 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

12

Packaging Type

Shrink

Pallet Quantity

864

Standard Package

12

Media

360 View