HUBBELL CANADA
Image of 5390-0 3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray
Image of 5390-0 3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray
play
360 View
Image of 5390-0 3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray
+1
Image of 5390-0 3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray

3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray

Brand: Bell

Catalog ID: 5390-0

3-Gang Weatherproof Deep Box, Seven 3/4 in. Threaded Outlets, Gray

  • Rugged die-cast aluminum construction
  • State-of-the-art powder coat finish providess maximum weatherability and scratch resistance
  • Eight box mounting options with detachable lugs
  • Includes two 3/4 in. closure plugs
  • Internal hub threads comply with NEMA requirements and will accept all threaded fittings and threaded conduit
  • Ground screw installed
  • Multi-lingual instructions in each package

Product details

General

Catalog Number

5390-0

Color

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum

Number of Gang(s)

3-Gang

Number Of Outlets

7

Thread Size

3/4 in

Type

3-gang, deep

UPC

050169539002

Dimensions

Actual Depth

2.781 in

Cubic Capacity

55 cu.in

Depth

2.625 in

Height

4.5 in

Weight

1.55 lb

Width

6.375 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Packaging Type

Shrink

Pallet Quantity

294

Standard Package

1

Media

360 View