Brand: Bryant
Catalog ID: 72120IG
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
72120IG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Series
Locking
Style
Isolated Ground
Type
Single Receptacle
UPC
781786701243
Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Three Phase
Voltage Rating
120/208 V
Voltage Rating Description
3 Phase Y 120/208V AC
Number Of Wires
5-Wire
Wire Size
#14 AWG to #8 AWG
Nema Rating
L21-20R
Carton Quantity
10