HUBBELL CANADA
Image of BBB14412F BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes
Image of BBB14412F BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes

BBB14412F, Bare Copper Busbar, 12" Long, 12 Holes

OR

Brand: Burndy

Catalog ID: BBB14412F

Copper Busbar, 12 Holes, 12 in L, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

Product details

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB14412F

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

24

Sub Brand

BUS BAR

Type

BBB

UPC

781810489369

UPC 14 Digit GTIN

00781810489369

Dimensions

Dimension - Bar Length inch

12 in

Dimension - Bar Length mm

305 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Dimension - Hole Size inch

0.44 in

Dimension - Hole Size mm

11 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

90