HUBBELL CANADA
Image of BBB424UD BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled
Image of BBB424UD BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled

BBB424UD, Bare Copper Busbar, 24" Long, 4" Wide, Undrilled

OR

Brand: Burndy

Catalog ID: BBB424UD

Copper BusBar, 24 in L, Can be used as a common ground point and power applications.

  • Bare Copper Busbar
  • UL Listed for Grounding
  • Many sizes and hole patterns available

Product details

General

Application

For Used As A Common Ground Point And Power Applications

Catalog Number

BBB424UD

EU RoHS Indicator

Yes

Material

Copper

Physical Attribute - Number of Holes

0

Sub Brand

BUS BAR

Type

BBB, Undrilled

UPC

781810489451

UPC 14 Digit GTIN

00781810489451

Dimensions

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Width fraction

4 in

Dimension - Width inch

4.00 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

90