HUBBELL CANADA
Image of C6RREY Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Yellow
Image of C6RREY Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Yellow
Discontinued

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: C6RREY

Copper Solutions, Cable, Cat6, CMR, Reelex, LC, Yellow

  • Cat6
  • CMR
  • Reelex
  • LC
  • Yellow

Product details

General

Application

Riser

Cable Rating

Riser

Catalog Number

C6RREY

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

PVC

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

Link

UPC

662620290843

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Yellow

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads