HUBBELL CANADA
Image of FST-1MSU6 FST-1MSU6 - 1/2"Iron, FST Type Shallow Device Box without Mounting Lugs
* Representative image
Image of FST-1MSU6 FST-1MSU6 - 1/2"Iron, FST Type Shallow Device Box without Mounting Lugs
Discontinued

FST-1MSU6 - 1/2"Iron, FST Type Shallow Device Box without Mounting Lugs

Brand: Killark

Catalog ID: FST-1MSU6

1/2"Iron, FST Type Shallow Device Box without Mounting Lugs

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

FST-1MSU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

FST

Material

Iron

Series

F

Type

Device Box

UPC

783936120638

Dimensions

Hub Size

1/2"