HUBBELL CANADA
Image of GFTWRST83 Replaced By GFRTW83 - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown
Image of GFTWRST83 Replaced By GFRTW83 - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown
play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Discontinued

Replaced By GFRTW83 - Heavy Duty Hospital Grade Tamper-Resistant/Weather Resistant AUTOGUARD® Self-Test GFCI Receptacle, 20A, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST83

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Brown

Product details

General

Catalog Number

GFTWRST83

Color

EU RoHS Indicator

Contact Manufacturer

Series

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

UPC

783585485386

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10

Media

Videos

play
Autoguard GFCI Receptacles
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
Tamper-Resistant Receptacles