HUBBELL CANADA
Image of HBL11P120C Replaced by HBL11P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P120C Replaced by HBL11P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Image of HBL11P120C Replaced by HBL11P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL11P132S, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11P120C

Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 600V AC, 3-Pole 4-Wire Grounding

  • Economical, compact, modular design
  • Protect branch panels, safety switches and load centers
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator
  • UL1449 4th edition

Product details

General

Catalog Number

HBL11P120C

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

UPC

783585570334

Electrical Ratings

Voltage Rating

Delta 600 VAC

Voltage Rating Description

600 VAC Delta