HUBBELL CANADA
Image of HBL11SA40 Replaced by HBL11P50ALU, Surge Arrestors, 40KA, 600V AC, Three Delta, Type 1
Image of HBL11SA40 Replaced by HBL11P50ALU, Surge Arrestors, 40KA, 600V AC, Three Delta, Type 1
Discontinued

Replaced by HBL11P50ALU, Surge Arrestors, 40KA, 600V AC, Three Delta, Type 1

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL11SA40

Surge Arrestors, 40KA, 600V AC, ThreeDelta, Type 1

Surge Arrestors are a low cost solution that may be installed on the line side or load side of the service entrance. These are also excellent for OEM applications where size is an important variable. Hubbell’s 50kA single phase wired-in high-quality surge protective device features a compact design, NEMA 4X rating and are UL1449 4th edition listed.

  • 36,000, 40,000 and 50,000 Peak Amperage Capacity
  • Surge arrestors are a low cost solution that may be installed on the line side or load side of the service entrance
  • Excellent for OEM applications where size is an important variable
  • Single phase wired-in surge protective devices feature a compact design

Product details

General

Catalog Number

HBL11SA40

EU RoHS Indicator

Contact Manufacturer

Series

Wired-In Surge Devices

Type

40kA

UPC

783585833163

Electrical Ratings

Voltage Rating

Delta 600 VAC

Voltage Rating Description

600 VAC Delta