Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2513FC
Flat Cable Version
Application
Catalog Number
HBL2513FC
Color
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Insulgrip® Connector
Listings
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
UPC
783585040004
Dimensions
3.86 in x 2.33 in x 2.33 in
Display Size
Standard
Height
2.33 in
Length
3.86 in
Weight
0.6 lb
Width
2.33 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
120/208 VAC
Voltage Rating Description
120/208 VAC
Number Of Wires
5-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Industry Standard(s)
Nema Rating
L21-20R
Carton Quantity
30