HUBBELL CANADA
Image of HBL2713SR Locking Devices, Twist-Lock®, Industrial, Reversed Service Female Connector Body, 30A 125/250V, L14-30R
Image of HBL2713SR Locking Devices, Twist-Lock®, Industrial, Reversed Service Female Connector Body, 30A 125/250V, L14-30R
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Reversed Service Female Connector Body, 30A 125/250V, L14-30R

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2713SR

Locking Devices, Twist-Lock®, Industrial, Reversed Service Female Connector Body, 30A 125/250V, 3-Pole 4-Wire Grounding, L14-30R, Screw Terminal, Black and White.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Superior cord grip design protects terminations from excess strain
  • UL Type 4X Environmental seal protects connection while in use.

Product details

General

Application

Heavy Duty Industrial

Catalog Number

HBL2713SR

Cord Range

0.350"-1.150" (9-29)

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

30A Watertight Safety-Shroud® Reverse Service Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Contacts - Brass
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Type

Device

UPC

783585231792

Dimensions

Dimensions

2.94 in x 2.94 in x 5.5 in

Display Size

Standard

Height

5.5 in

Length

2.94 in

Width

2.94 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
play
Twist-Lock Devices