Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2750
Standard
Application
Catalog Number
HBL2750
Color
Black
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
2
Item Type
30A Non-Grounding Single Flush Receptacle
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Type
UPC
783585236193
Dimensions
3.28 in x 1.7 in x 1.31 in
Display Size
Standard Sized Product
Height
1.31 in
Length
3.28 in
Weight
0.3 lb
Width
1.7 in
Amperage Rating
30 A
Connectivity
Back and Side Wired
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
3 Phase WYE 120/208 VAC
Voltage Rating Description
3 Phase WYE 120/208 VAC
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG
Industry Standard(s)
Nema Rating
L18-30R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
2730