HUBBELL CANADA
Image of HBL415S 4-PLEX Surge Suppression Receptacle, 2- Pole 3-Wire, 15A 125V, 5-15R, Blue
Image of HBL415S 4-PLEX Surge Suppression Receptacle, 2- Pole 3-Wire, 15A 125V, 5-15R, Blue
Image of HBL415S 4-PLEX Surge Suppression Receptacle, 2- Pole 3-Wire, 15A 125V, 5-15R, Blue

4-PLEX Surge Suppression Receptacle, 2- Pole 3-Wire, 15A 125V, 5-15R, Blue

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL415S

4-PLEX Surge Suppression Receptacle, 2-Pole 3-Wire, 15A 125V, 5-15R

Hubbell offers a broad range SPD receptacles with technology that is unsurpassed. Inside Hubbell SPD receptacles are two 22mm square MOVs providing 240 joules of surge protection for each mode. The nylon component shield protects the printed circuit board from contaminants. An all-glass, conformally coated PC board provides superior moisture immunity for longer life in humid environments.

  • Surge supression with lights, 80 joules/6500A per mode
  • Anchor hole and loop feature secures solid wire for fast, easy terminations
  • Triple wipe contacts
  • Easily accessible break-off tabs for split wiring
  • Three conductors energize all four outlets

Product details

General

Application

Catalog Number

HBL415S

Color

Environmental Conditions

EU RoHS Indicator

No

Horsepower - Maximum

0.5

Indicator(s) Type

LED Only

Item Type

Surge Protection Receptacles

Material

Polycarbonate

Material - Mounting Hardware

Mounting Screws

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Outlet

Straight Blade

Performance

  • Electrical - Current Interrupting - Capable of withstanding a fault level of 1000A, per UL498
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-12 AWG stranded or solid copper conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Response Time

5

Series

4-Outlet Receptacle

Specifications

  • Base - PBT
  • Face - Polycarbonate
  • Ground Contacts - .031 in. (.8) Brass
  • Ground Plate - .032 in. (.8) Plated Steel
  • Power Contacts - .032 in. (.8) Brass

UPC

783585017853

Dimensions

Dimensions

4.30 in x 0.92 in x 4.30 in

Display Size

Standard

Height

4.3 in

Length

4.3 in

Weight

0.35 lb

Width

0.92 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Frequency Rating

60 Hz

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186
  • NEMA® WD-6 Compliant

Nema Rating

5-15R

Logistics

Carton Quantity

5