HUBBELL CANADA
Image of HBL69W47 Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 125V, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-30R, Yellow

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 125V, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-30R, Yellow

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL69W47

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 125V, 2 Pole, 3 Wire, Thermoplastic elastomer, NEMA L5-30R, Yellow

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points