HUBBELL CANADA
Image of HBL7409C Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non- Grounding, Non-NEMA, Screw Terminal
Image of HBL7409C Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non- Grounding, Non-NEMA, Screw Terminal
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non- Grounding, Non-NEMA, Screw Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7409C

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non- Grounding, Non-NEMA, Screw Terminal, Nylon casing, Back wired, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Product details

General

Application

Insulgrip

Catalog Number

HBL7409C

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Insulgrip® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

Flanged Receptacle

UPC

783585037554

Dimensions

Dimensions

3.06 in x 3.06 in x 2.4 in

Display Size

Standard Sized Product

Height

2.4 in

Length

3.06 in

Weight

0.4 lb

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Three Phase

Voltage Rating

3 Phase WYE 120/208 VAC

Voltage Rating Description

3 Phase WYE 120/208 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Insulgrip Twist-Lock and Straight Blade Devices