HUBBELL CANADA
Image of HBL7420 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" to 1.60" Opening, Standard Size, Aluminum
Image of HBL7420 Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" to 1.60" Opening, Standard Size, Aluminum

Wallplates and Boxes, Weatherproof Covers, 1-Gang, 1) 1.40" to 1.60" Opening, Standard Size, Aluminum

OR

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7420

Twist-Lock® Devices, Weatherproof Covers, Accessories for 20 and 30 Amp 3, 4 and 5 Wire Devices, Cast aluminum, for FS/FD box mounting

  • 1-Gang
  • 1) 1.40" to 1.60" Opening
  • Standard Size

Product details

General

Catalog Number

HBL7420

Color

Aluminum

Construction

Cast

EU RoHS Indicator

Yes

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical FS/FD Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Operating Temperature

-40°C to 85 °C

Series

Accessory

Specifications

  • Gasket - Neoprene
  • Hinge Pin - Stainless steel
  • Material - Aluminum
  • Spring - Stainless steel

Style

For switches/receptacles with Face Diameter 1.36–1.58 in.

Type

Weatherproof Plates

UPC

783585809434

Dimensions

Dimensions

4.56 in x 2.84 in x 1.09 in

Display Size

1-Gang

Height

1.09 in

Length

4.56 in

Weight

0.45 lb

Width

2.84 in

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1540