Application
Flush mount in wall
Application - For Use On
Wall
Catalog Number
HBL793
Color
Construction Material - Main
EU RoHS Indicator
No
Material
Pre Galvanized Steel
Size
3-Gang
Specifications
Type
Accessories
UPC
783585445496
Size
3-Gang
Certified Listed
cULus Listed
EU RoHS Indicator
No
Industry Standard(s)
cULus Listed
Carton Quantity
15