HUBBELL CANADA
Image of HBL9P160DB Replaced by HBL9P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding, With Disconnect
Image of HBL9P160DB Replaced by HBL9P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding, With Disconnect
Image of HBL9P160DB Replaced by HBL9P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding, With Disconnect
Discontinued

Replaced by HBL9P150SD, Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding, With Disconnect

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9P160DB

Surge Protective Devices, Panel, 120KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding, With Disconnect

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

Catalog Number

HBL9P160DB

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

160kA

UPC

783585570273

Electrical Ratings

Voltage Rating

Delta 480 VAC

Voltage Rating Description

480 VAC Delta