HUBBELL CANADA
Image of HBL9P160B Replaced by HBL9P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Image of HBL9P160B Replaced by HBL9P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Image of HBL9P160B Replaced by HBL9P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding
Discontinued

Replaced by HBL9P150S, Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL9P160B

Surge Protective Devices, Panel, 160KAPeak Capacity, Delta 480V AC, 3-Pole 4-Wire Grounding

  • Improved performance through the use of a low impedance bus-bar design
  • Replaceable surge protection modules
  • Surge counter included in all units
  • NEMA 1 enclosure
  • LED and audible alarm status indicator

Product details

General

Catalog Number

HBL9P160B

EU RoHS Indicator

Contact Manufacturer

Series

Panels

Type

160kA

UPC

783585570266

Electrical Ratings

Voltage Rating

Delta 480 VAC

Voltage Rating Description

480 VAC Delta